text.skipToContent text.skipToNavigation

Wisten Collection Two-Light 14" Close-to-Ceiling

by Progress Lighting 

Collection Name:  Wisten

Catalog ID: P3290-09EBWB

This light is an elegantly minimalist fixture that hugs the ceiling and is appropriate for rooms with low headroom or tall furniture. Cool and modern with a casual flair, Wisten provides a signature look to any room. Universal style for use with fans that accept an accessory light. Two-light CFL close-to-ceiling fixture with etched glass. Uses the latest dedicated GU-24 lamp technology and incorporates a minimalist design style.

  • Brushued Nickel finish.
  • Etched glass shade.
  • Cool and modern with a casual flair.
  • Provides a signature, universal look to any room.
  • Meets California Title 24.

$180.62 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Glass Etched
Lamp Included Yes
Lamp Type GU-24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location Flush-Mount
Mounting Type ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main GU24
Socket Type sockets
Socket type material plastic
Style
  • Transitional
  • Modern
UPC 785247162758
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 7.5 lb
Height 7.125 in
Note Weight of fixture exceeds NEC limits No
Weight 7.5 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 13 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes