text.skipToContent text.skipToNavigation

One-Light CFL Flushmount

by HomeStyle Lighting 

Catalog ID: HS37003-09

This one-light CFL flushmount never goes out of style with its etched melon glass bowl and Brushed Nickel finish. This classic fixture is ideal for a variety of indoor applications.

  • Brushed Nickel finish
  • Etched Melon glass bowl
  • Timeless style for any room
  • Fits a standard outlet box
  • By HomeStyle Lighting

$29.15 USD

Available to purchase from

Product Details

General

Application Outdoor
Color Nickel
Color Generic grey
Finish Name Brushed Nickel
Finish Type Plated
Glass Etched Melon
Lamp Included Yes
Lamp Type CFL
Lamp Type Actual GU24
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main GU24
UPC 8447450101482
Warranty Length 1 year warranty

Dimensions

Height 6 in
Weight 4 lb
Width 11.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 No

Resources/Downloads