HUBBELL
PROG_P3855_09_PRODIMAGE
PROG_P3855_09_PRODIMAGE
PROG_pl_lumens_chart
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Joy Collection Two-Light 13-1/4" Semi Flush

$118.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3855-09

Collection name:

Joy

Two-light semi-flush with modern trumpet glass shades in a soft etched finish. This collection delivers a minimalist urban style and is finished in Brushed Nickel.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Perfect for new traditional and transitional style settings
  • Arcing forms of brushed nickel metal support etched white fluted glass shades for a soft glow of light
  • Damp location listed for a variety of locations
  • Measures: 13.3125 in x 13.3125 in x 9.5625 in
  • Uses two medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3855-09

Category General

Close-To-Ceiling

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Semi-Flush

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Semi-Flush

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Sitting Room
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Transitional
  • New Traditional

Type

Semi-Flush

UPC

785247155842

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.3125 in x 13.3125 in x 9.5625 in

Gross Weight with Packaging

6 lb

Height

9.5625 in

Length

13.3125 in

Note Weight of fixture exceeds NEC limits

No

Weight

6 lb

Width

13.3125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

30

Resources

Instruction Sheet Number

93063235