HUBBELL
PROG_P4763_141_PRODIMAGE
PROG_P4763_141_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Turnbury_detail-montage
+8
PROG_turnbury_IMG_5354_detailshot

Turnbury Collection Eight-Light Galvanized Finish Coastal Chandelier Light

$1,043.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4763-141

Collection name:

Turnbury

The coastal-inspired Turnbury pendant features a solid wood frame surrounded with hand-painted, galvanized metal fittings. The distressed pine frame finish is reminiscent of driftwood that has been weathered in the sun.

  • The chandelier pendant light from the Turnbury Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as hanging over dining rooms, kitchen islands, breakfast nook or living room settings.
  • Ideal for coastal, modern farmhouse, rustic and nautical interiors.
  • Distressed solid wood frame surrounds hand-painted, galvanized metal light cluster
  • Includes 120" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 36 in x 36 in x 39 in
  • Uses eight candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P4763-141

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

8

Number of Lamps Total

8

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E12

Socket Type

socket

Style

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
  • Transitional

Type

Chandelier

UPC

785247212736

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

36 in x 36 in x 39 in

Height

39 in

Length

36 in

Length - Installed

162 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

31.3 lb

Width

36 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93068134