HUBBELL
PROG_P4619_09_PRODIMAGE
PROG_P4619_09_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1595_eComm Collection Graphics_Part3_Alexa_BN_GeneralLit
+9
PROG_Chain_Graphic_72_inch_Info-Graphic

Alexa Collection Four-Light Brushed Nickel Etched Linen With Clear Edge Glass Modern Linear Chandelier Light

$493.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4619-09

Collection name:

Alexa

Four-light linear chandelier features a pleasingly simple Brushed Nickel frame while visually interesting textured white linen glass are complemented by a crisp clear edge accent. Six feet of 9 gauge chain is supplied for ceiling chain mount. Create the sophisticated feel of modern, urban living in your home - no matter where you live.

  • The four-light linear island light chandelier from the Alexa Collection is ideal for kitchen, pool tables, dining rooms, sunrooms and breakfast areas
  • Perfect for modern and transitional style settings
  • Classic brushed nickel finish with etched linen glass with a crisp, clear edge accent
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 34.0625 in x 4.0625 in x 19.8125 in
  • Uses four medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4619-09

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Linear Chandelier

Glass

Etched Linen With Clear Edge

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern

Type

Linear Chandelier

UPC

785247168095

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

34.0625 in x 4.0625 in x 19.8125 in

Gross Weight with Packaging

18 lb

Height

19.8125 in

Length

34.0625 in

Length - Installed

92.9375 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

18 lb

Width

4.0625 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

20

Resources

Instruction Sheet Number

93036164