text.skipToContent text.skipToNavigation

Carisa Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Carisa

Catalog ID: P400059-078

Inspired by the revival of mid-century fashions, the Carisa collection brings home this classic style. A metallic finish supports glossy white glass globes to create a timeless modern design. Three-Light Chandelier in a Vintage Gold finish.

  • The Carisa collection features a classic style
  • Inspired by the revival of mid-century fashions
  • Shown in Vintage Gold finish
  • A metallic finish supports glossy white glass globes to create a timeless modern design
  • Uses three 75-watt max. medium base style bulbs (sold separately)
  • Chandeliers have the ability to change the look of a room - try over a dining room table, in a bath and vanity setting or other spaces that are in need of ambient illumination and decorative decor
  • Complements mid century modern and vintage electric design styles.

$211.42 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Gold
Color Generic gold
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Vintage Gold
Finish Type Painted
Fixture Type Chandelier
Glass Opal
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
UPC 785247216987
Warranty Length 1-year Limited Warranty

Dimensions

Height 17.5 in
Length - Installed 83.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 7.52 lb
Width 21.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No