PROG_P4757_09_PRODIMAGE
PROG_P4757_09_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Chain_Graphic_36_inch_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Classic Collection Five-Light Brushed Nickel Etched Glass Traditional Chandelier Light

$143.44 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4757-09

Collection name:

Classic

Traditional details and graceful lines provide modern elegance to any interior. The Classic Collection five-light chandelier features etched glass shades with a Brushed Nickel finish.

  • Features traditional details and graceful lines.
  • Provides modern elegance to any interior.
  • Etched glass shades.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Dining Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • New Traditional
  • Transitional
Type
Chandelier
UPC
785247200825
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
23 in x 23 in x 17.25 in
Height
17.25 in
Length
23 in
Length - Installed
55.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
11.62 lb
Width
23 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
25

Resources

Instruction Sheet Number
93068273

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights