HUBBELL
PROG_P400031_143_PRODIMAGE
PROG_P400031_143_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400031_143alt2_PRODIMAGE
+4
PROG_gauge_IMG_8822_detailshot
Discontinued
Clearance

Gauge Collection Three-Light Chandelier

$44.20 USD
$190.85 USD

Brand:

Progress Lighting

Catalog ID:

P400031-143

Collection name:

Gauge

Inspired by industrial elements, Gauge three-light pendant features an open cage design that's both functional and aesthetically appealing. Frame is comprised of a Graphite finished wire frame with Brushed Nickel accents. Hinged door provides easy access to change lamp. Can be used with our without hoop for custom designs.

  • Graphite finish with Brushed Nickel accents.
  • Industrial inspired design.
  • Features an open cage with hinged door.
  • Shown with Vintage lamps (P7825-01).
  • Can be used with our without hoop for custom designs.

Product details

General

Can be mounted up or down

No

Catalog Number

P400031-143

Category General

Chandeliers

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Type

Chandelier

UPC

785247207596

Warranty Length

1 year warranty

Dimensions

Dimensions

24 in x 24 in x 8.875 in

Height

8.875 in

Length

24 in

Length - Installed

122.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

3.53 lb

Width

24 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93072808

Resources and downloads