text.skipToContent text.skipToNavigation

Greyson Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Greyson

Catalog ID: P4709-31

A black iron frame with twist elements takes center stage in Greyson. The three-light cluster nestles inside this rustic piece for a strong, bold, yet casual feel.

  • A black iron frame with twist elements.
  • Rustic styling.
  • Bold yet casual feel.

$206.14 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B12
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Rustic
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • New Traditional
  • Rustic
UPC 785247188628
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 4 lb
Height 15.875 in
Length - Installed 90.875 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 3 lb
Width 14.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads