HUBBELL
PROG_P4664_09_PRODIMAGE
PROG_P4664_09_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_heart chandelier_IMG_2384_detailshot
+4
PROG_heart chandelier_IMG_2382_detailshot
Discontinued
Clearance

Heart Collection Three-Light Brushed Nickel Etched Glass Farmhouse Chandelier Light

$85.40 USD
$210.54 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4664-09

Collection name:

Heart

Three-light Brushed Nickel chandelier with etched glass shades takes you back in time to create a pleasantly comfortable and cozy feel. The Heart Collection possesses arching forms and angles to reveal a desiring appearance. Etched glass shades have a purpose to add distinction and provide pleasing illumination to any room. 42" of 9 gauge chain is provided to allow the fixture to hang straight and level.

  • This three-light chandelier from the Heart Collection is ideal for kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • Perfect for new traditional and transitional style settings
  • Generous etched glass shades are complemented by scroll arms that are shaped like a heart in a brushed nickel finish
  • Includes 42" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 21.6875 in x 21.6875 in x 18 in
  • Uses three medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4664-09

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Farmhouse

Type

Chandelier

UPC

785247168996

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.6875 in x 21.6875 in x 18 in

Gross Weight with Packaging

9 lb

Height

18 in

Length

21.6875 in

Length - Installed

63 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9 lb

Width

21.6875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

93039115