HUBBELL
PROG_P4492_20_PRODIMAGE
PROG_P4492_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Sizing_guideline_graphic_Dining_Chandelier_info
+2
PROG_Sizing_guideline_graphic_Foyer_Chandelier_info
Discontinued
Clearance

Joy Collection Nine-Light, Two-Tier Chandelier

$114.40 USD
$643.94 USD

Brand:

Progress Lighting

Catalog ID:

P4492-20

Collection name:

Joy

Gleeful simplicity defines this nine-light, two-tier chandelier from the Joy Collection. Refreshing and fashionable arcing forms of Antique Bronze metal arms enhance the etched light umber glass. Coordinating fixtures from this collection let you decorate an entire home with confidence and style. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, six feet of 9 gauge chain is provided to allow the fixture to hang straight and level.

  • The nine-light two-tier chandelier from the Joy Collection is ideal for entries, dining rooms, living rooms, and dens
  • Perfect for new traditional and transitional style settings
  • Arcing forms of antique bronze metal support etched umber fluted glass shades for a soft glow of light
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 28 in x 28 in x 27.75 in
  • Uses nine medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4492-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched Light Umber

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Transitional

Mount location

Ceiling Chain or Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Or Stem

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Chandelier

UPC

785247166145

Warranty Length

1 year warranty

Dimensions

Dimensions

28 in x 28 in x 27.75 in

Gross Weight with Packaging

14 lb

Height

27.75 in

Length

28 in

Length - Installed

114.375 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

14 lb

Width

28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

6

Resources

Instruction Sheet Number

93035306