text.skipToContent text.skipToNavigation

Joy Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Joy

Catalog ID: P4489-20

Gleeful simplicity defines this three-light chandelier from the Joy Collection. Refreshing and fashionable arcing forms of Antique Bronze metal arms enhance the etched light umber glass. Coordinating fixtures from this collection let you decorate an entire home with confidence and style. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, six feet of 9 gauge chain is provided to allow the fixture to hang straight and level.

  • Antique Bronze finish.
  • Graceful arcing forms of metal arms and linear elements.
  • Etched umber linen glass.
  • Coordinating fixtures from this collection.
  • Includes two 6" stems and 72 in of chain.

$55.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Etched light umber
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location Ceiling Chain or Stem
Mounting Type ceiling stem mounted with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Transitional
UPC 785247166107
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 6 lb
Height 16.375 in
Length - Installed 102.5625 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 6 lb
Width 20 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 144 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No