HUBBELL
PROG_P3587_20_PRODIMAGE
PROG_P3587_20_PRODIMAGE
PROG_Stem_2qty6_and_72_chain_info
Discontinued
Clearance

Joy Collection Three-Light Foyer Chandelier

$39.00 USD
$223.08 USD

Brand:

Progress Lighting

Catalog ID:

P3587-20

Collection name:

Joy

Gleeful simplicity defines the Joy Collection. Refreshing and fashionable, arcing forms of metal and fluted glass shades are enhanced by a classic Antique Bronze finish. This three-light foyer fixture with a truly transitional style is ideal for a variety of interior spaces, including kitchens, dining areas and living rooms.

  • Antique Bronze finish.
  • Etched light umber glass.
  • Arcing forms of Antique Bronze metal support fluted glass shades.
  • Includes two 6 inch stems and 72 inches of chain for a variety of mounting types and sloped ceiling.

Product details

General

Can be mounted up or down

No

Catalog Number

P3587-20

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched Light Umber

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

Transitional

Mount location

Ceiling Chain or Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Or Stem

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Dining Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

porcelain

Style

Transitional

Type

Chandelier

UPC

785247166084

Warranty Length

1 year warranty

Dimensions

Dimensions

14.625 in x 14.625 in x 17 in

Gross Weight with Packaging

5 lb

Height

17 in

Length

14.625 in

Length - Installed

103.1875 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5 lb

Width

14.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

144 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

93035301