HUBBELL
PROG_P4497_09chain_PRODIMAGE
PROG_P4497_09chain_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_joy chandelier_IMG_3154_detailshot
+8
PROG_Stem_2qty6_and_120_chain_info

Joy Collection Twelve-Light Brushed Nickel Etched White Inside Glass Traditional Chandelier Light

$1,119.69 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4497-09

Collection name:

Joy

Gleeful simplicity defines this twelve-light, three-tier chandelier from the Joy Collection. Refreshing and fashionable arcing forms of Brushed Nickel metal arms enhance the etched white fluted glass. Coordinating fixtures from this collection let you decorate an entire home with confidence and style. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, ten feet of 9 gauge chain is provided to allow the fixture to hang straight and level.

  • The twelve-light three-tier chandelier from the Joy Collection is ideal for entries, dining rooms, living rooms, and dens
  • Perfect for new traditional and transitional style settings
  • Arcing forms of brushed nickel metal support etched white fluted glass shades for a soft glow of light
  • Includes two 6 inch stems and 120 inches of chain for a variety of mounting types and sloped ceiling.
  • Measures: 38 in x 38 in x 39.625 in
  • Uses twelve medium base 75 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4497-09

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched White Inside

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain or Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Or Stem

New Products

No

Number of Lamps

12

Number of Lamps Total

12

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Chandelier

UPC

785247173679

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

38 in x 38 in x 39.625 in

Gross Weight with Packaging

40 lb

Height

39.625 in

Length

38 in

Length - Installed

174.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

40 lb

Width

38 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

6

Resources

Instruction Sheet Number

93044048