HUBBELL
PROG_P400062_020_PRODIMAGE
PROG_P400062_020_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_laird_detail3_detailshot
+6
PROG_laird_detail2_detailshot

Laird Collection Three-Light Antique Bronze Etched Glass Traditional Chandelier Light

$169.07 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400062-020

Collection name:

Laird

The Laird collection provides a contemporary complement to casual interiors popular in today's homes. Glass shades add distinction and provide pleasing illumination to any room, while scrolling arms create an airy effect. Three-light chandelier in an Antique Bronze finish.

  • Provides a contemporary complement to casual interiors popular in today's homes
  • Ideal for transitional design styling
  • Shown in Antique Bronze finish
  • Glass shades add distinction and provide pleasing illumination
  • Scrolling arms create an airy effect
  • Uses three 100-watt max. medium base bulbs (sold separately)
  • Chandeliers have the ability to change the look of a room - try over a dining room table, in a bath and vanity setting or other spaces that are in need of ambient illumination and decorative decor.

Product details

General

Can be mounted up or down

No

Catalog Number

P400062-020

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Socket Base Type - Main

E26

Style

Transitional

Type

Chandelier

UPC

785247215935

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

19.75 in x 19.75 in x 16 in

Height

16 in

Length

19.75 in

Length - Installed

60 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.28 lb

Width

19.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93084512