HUBBELL
PROG_P400043_009_PRODIMAGE
PROG_P400043_009_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_leap_glass_IMG_8696_detailshot
+6
PROG_Stem_1qty6_Chain_1qty72_includes_Info-Graphic

Leap Collection Five-Light Brushed Nickel Etched Opal Glass Modern Chandelier Light

$343.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400043-009

Collection name:

Leap

The Leap collection features sweeping arcs that frame tapered etched shades. Glass shades are slightly larger in scale to complement contemporary design trends. The five-light chandelier is finished in Brushed Nickel.

  • Brushed Nickel finish.
  • Sweeping arcs frame tapered etched shades.
  • Glass shades large in scale.
  • Contemporary design.
  • 6" stem with loop attaches to chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P400043-009

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Transitional

Type

Chandelier

UPC

785247207794

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

25 in x 25 in x 30 in

Height

30 in

Length

25 in

Length - Installed

105 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

17.09 lb

Width

25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93072676