text.skipToContent text.skipToNavigation

Legend Collection Nine-Light, Two-Tier Chandelier

by Progress Lighting 

Collection Name:  Legend

Catalog ID: P4272-20

The craftsmanship of sculpted glass in this stunning fixture defines the Legend Collection, Nine-light, two-tier chandelier is highlighted by glass that smooth on the outside, with a subtle, nature-inspired pattern on the inside, this elegant fixture appears to come alive when illuminated. Slightly oversized shades complement the arching arms. Antique Bronze finish.

  • Antique Bronze finish.
  • Sculpted glass is smooth on the outside, with a subtle, nature-inspired pattern on the inside.
  • Subtle, nature-inspired pattern.

$125.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Etched Outside, Painted White Inside
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 9
Number of Lamps Total 9
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Farmhouse
UPC 785247186860
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 40 lb
Height 30.875 in
Length - Installed 152.75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 29.37 lb
Width 33 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads