text.skipToContent text.skipToNavigation

Legend Collection Twelve-Light, Three-Tier Chandelier

by Progress Lighting 

Collection Name:  Legend

Catalog ID: P4653-09

The craftsmanship of sculpted glass in this stunning fixture defines the Legend Collection, twelve-light, three-tier chandelier is highlighted by glass that smooth on the outside, with a subtle, nature-inspired pattern on the inside, this elegant fixture appears to come alive when illuminated. Slightly oversized shades complement the arching arms. Brushed Nickel finish.

  • Comes alive when illuminated.
  • Sculpted glass is smooth on the outside, with a subtle, nature-inspired pattern on the inside.
  • Slightly oversized shades.

$260.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Etched Marble
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 12
Number of Lamps Total 12
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Farmhouse
UPC 785247193721
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 47.52 lb
Height 44.125 in
Length - Installed 168 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 75.24 lb
Width 44 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads