PROG_P400102_015_PRODIMAGE
PROG_P400102_015_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_litchfield_detail4_detailshot
+3
PROG_P400102_015alt_PRODIMAGE
Discontinued
Clearance

Litchfield Collection Three-Light Chandelier

$59.41 USD
$252.56 USD

Brand:

Progress Lighting

Catalog ID:

P400102-015

Collection name:

Litchfield

A casual, coastal-inspired three-light chandelier. Litchfield features an hourglass-inspired column complemented by a crisp Polished Chrome finish and glass bobeches.

  • A casual, coastal-inspired collection
  • Litchfield features a clear glass, hourglass-shaped column
  • Frame is complemented by a crisp Polished Chrome finish
  • Chandelier uses three 60 watt max. candelabra style bulbs (sold separately)
  • P860027-000 white sailcloth accessory shade sold separately
  • Design complements modern farmhouse and coastal interior settings
  • Shop the complete Litchfield collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E12
Style
  • Farmhouse
  • Coastal
Type
Chandelier
UPC
785247220137
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
19.375 in x 19.375 in x 22.125 in
Height
22.125 in
Length
19.375 in
Length - Installed
96.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
6.82 lb
Width
19.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93088202

Resources and downloads