HUBBELL
PROG_P400033_020_PRODIMAGE
PROG_P400033_020_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Piedmont_GeneralLit
+2
PROG_Sizing_guideline_graphic_Dining_Chandelier_info
Discontinued
Clearance

Piedmont Collection Eight-Light Antique Bronze Farmhouse Chandelier Light

$278.00 USD
$597.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400033-020

Collection name:

Piedmont

This eight-light linear chandelier in an Antique Bronze finish features soaring arches and candle chaser accents. It has a simple vertical structure with an open arching roof and center inspired by classic shaker design.

  • The eight-light linear island light chandelier from the Piedmont Collection is ideal for any kitchen, pool tables, dining rooms, sunrooms and breakfast areas
  • With its classic styling, the fixture is perfect for modern farmhouse, transitional, and coastal style settings
  • The linear form and open cage design are complemented by soaring arches and candle chaser accents in an antique bronze finish
  • Includes two 6", eight 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 30.125 in x 12 in x 16.5 in
  • Uses eight candelabra base bulbs 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P400033-020

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

8

Number of Lamps Total

8

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Farmhouse
  • New Traditional
  • Transitional

Type

Linear Chandelier

UPC

785247209736

Warranty Length

1-year Limited Warranty

Dimensions

Depth

12 in

Dimensions

30.125 in x 12 in x 16.5 in

Height

16.5 in

Length

30.125 in

Length - Installed

82.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

20.11 lb

Width

12 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93071329