HUBBELL
PROG_P4319_104up_PRODIMAGE
PROG_P4319_104up_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P4319_104down_PRODIMAGE
+7
PROG_replay_IMG_2392_detailshot

Replay Collection Five-Light Polished Nickel Etched White Glass Modern Chandelier Light

$283.47 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4319-104

Collection name:

Replay

Five-light chandelier from the Replay Collection, feature smooth forms, linear details and a pleasingly elegant frame enhance a simplified modern look. Arms can be faced up or down. Polished Nickel finish.

  • This five-light chandelier from the Replay Collection is ideal for kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • Its sleek styling is perfect for modern and transitional style settings
  • Elegant frame with smooth arms and linear detailing provides a contemporary complement to casual interiors popular in today's homes
  • Simple etched glass shades with painted white inside pairs with a polished nickel finish
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 21 in x 21 in x 20.125 in
  • Uses five medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

Yes

Catalog Number

P4319-104

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched Outside, Painted White Inside

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Modern

Type

Chandelier

UPC

785247185948

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21 in x 21 in x 20.125 in

Gross Weight with Packaging

3.91 lb

Height

20.125 in

Length

21 in

Length - Installed

95 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

3.2 lb

Width

21 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

28

Resources

Instruction Sheet Number

93054712