PROG_P4318_09up_PRODIMAGE
PROG_P4318_09up_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Chain_Graphic_72_inch_Info-Graphic
+1
PROG_P4318_09down_PRODIMAGE

Replay Collection Three-Light Brushed Nickel Etched Glass Modern Chandelier Light

$214.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4318-09

Collection name:

Replay

Three-light chandelier from the Replay Collection features a linear form that provides a pleasingly elegant accent to your home. A sleek, metallic finish is complemented by white glass diffusers for a clean, modern silhouette. Brushed Nickel finish.

  • Smooth forms and linear details.
  • Pleasingly elegant frame.
  • Simplified modern look.
  • Etched glass shade.
  • Brushed Nickel finish
  • Fixture can be installed with glass facing up or down.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Transitional
  • Modern
Type
Chandelier
UPC
785247214679
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
17 in x 17 in x 20.125 in
Height
20.125 in
Length
17 in
Length - Installed
95 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
6.84 lb
Width
17 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93054712

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights