PROG_P3787_09_PRODIMAGE
PROG_P3787_09_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Chain_Graphic_72_inch_Info-Graphic
+1
PROG_talley_IMG_9294_detailshot

Tally Collection Four-Light Foyer Pendant

$313.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3787-09

Collection name:

Tally

The four-light 16-3/4" foyer in the Tally Collection embraces a simplified classic form that is updated with modern inspiration. The open foyer with the four-light cluster offer visual interest and enhance relaxed environments. This simple foyer goes with many styles and families in the Progress Lighting line. Brushed Nickel finish.

  • The pendant from the Tally Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as hanging over kitchen islands, breakfast nook or living room settings.
  • Perfect for new traditional and transitional style settings
  • Simplified classic form updated with modern inspiration that is finished in brushed nickel.
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 16.75 in x 16.75 in x 26.5 in
  • Uses four candelabra base bulbs 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Transitional
  • Farmhouse
Type
Chandelier
UPC
785247197057
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16.75 in x 16.75 in x 26.5 in
Gross Weight with Packaging
7.11 lb
Height
26.5 in
Length
16.75 in
Length - Installed
101.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
13.84 lb
Width
16.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
15

Resources

Instruction Sheet Number
93063882

Resources and downloads