text.skipToContent text.skipToNavigation

Tally Collection Nine-Light, Two-Tier Chandelier

by Progress Lighting 

Collection Name:  Tally

Catalog ID: P4743-20

The nine-light, two-tier chandelier in the Tally Collection embraces a simplified classic form that is updated with modern inspiration. Angular arms and a beautiful linen-finished glass offer visual interest and enhance relaxed environments. Antique Bronze finish.

  • Simplified classic form updated with modern inspiration.
  • Angular arms and a beautiful linen-finished glass.
  • Enhances relaxed environments.

$381.59 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Etched White Linen
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 9
Number of Lamps Total 9
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Farmhouse
UPC 785247195886
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 31.15 lb
Height 30 in
Length - Installed 154 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 19.62 lb
Width 30 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads