text.skipToContent text.skipToNavigation

Three-Light Chandelier

by HomeStyle Lighting 

Catalog ID: HS47002-125

Featuring delicate scrolled metalwork and soft details, this casual three-light chandelier is perfect for many interiors. Slightly tapered etched glass shades are completed by a Bronze finish. This fixture is hung with the shades facing downwards only.

  • Bronze finish
  • Etched glass shades
  • Delicate scroll detail
  • Soft lines provide casual feel
  • Shades face downwards
  • By HomeStyle Lighting

$125.51 USD

Available to purchase from

Product Details

General

Application Indoor
Color Bronze
Color Generic brown
Finish Name Bronze
Fixture Type Chandelier
Glass Etched
Lamp Included Yes
Lamp Type CFL
Lamp Type Actual GU24
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main GU24
UPC 8447450101758
Warranty Length 1 year warranty

Dimensions

Fixture Length 91 in
Height 15.4375 in
Length - Installed 72 in
Overall Length with Overall Ht. W/Chain
Weight 10 lb
Width 22.1875 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 No

Resources/Downloads