HUBBELL
PROG_P4418_09_PRODIMAGE
PROG_P4418_09_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Torino_BN_GeneralLit
+5
PROG_torino_IMG_0497_detailshot
Discontinued
Clearance

Torino Collection Nine-Light Brushed Nickel Etched Glass Transitional Chandelier Light

$455.00 USD
$1,045.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4418-09

Collection name:

Torino

Elegantly formed nine-light, two-tier chandelier featuring soft etched white glass. A provided three-light downlight in an oversized, bell-shaped glass bowl adds greater distinctive lighting. Characteristic ebbing and flowing of flat steel arms and scroll accents are plated in a Brushed Nickel finish. With a timeless appeal, this Torino fixture is supplied with six feet of 9 gauge chain for ceiling chain mount.

  • The twelve-light two-tier chandelier from the Torino Collection is ideal for entries, dining rooms, living rooms, and dens
  • Perfect for new traditional and transitional style settings
  • Bell shaped etched white glass shades and glass bowl are suspended from scroll arms in a brushed nickel finish
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 32 in x 32 in x 33.125 in
  • Uses twelve medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4418-09

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type 2nd

Medium Base

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

9

Number of Lamps 2nd

3

Number of Lamps Total

12

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Chandelier

UPC

785247157815

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

32 in x 32 in x 33.125 in

Gross Weight with Packaging

38 lb

Height

33.125 in

Length

32 in

Length - Installed

156 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

38 lb

Width

32 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Lamp Wattage 2nd

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

6

Resources

Instruction Sheet Number

93008935