HUBBELL
PROG_P4329_20_PRODIMAGE
PROG_P4329_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Trinity_glass_detailshot
+3
PROG_Sizing_guideline_graphic_Dining_Chandelier_info

Trinity Collection Nine-Light Antique Bronze Etched Glass Traditional Chandelier Light

$805.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4329-20

Collection name:

Trinity

Nine-light, two-tier chandelier featuring soft angles, curving lines and etched glass shades. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal and glass are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility. Antique Bronze finish.

  • The nine-light two-tier chandelier from the Trinity Collection is ideal for entries, dining rooms, living rooms, and dens
  • An updated look on a classic style perfect for new traditional, transitional and modern farmhouse styles
  • Graceful, soft angles with curving lines cradle the etched glass shades with slight banding.
  • Includes 120" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 30 in x 30 in x 33 in
  • Uses nine medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4329-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

hand painted

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Chandelier

UPC

785247136476

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30 in x 30 in x 33 in

Gross Weight with Packaging

24.9 lb

Height

33 in

Length

30 in

Length - Installed

156 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

24.9 lb

Width

30 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

6

Resources

Instruction Sheet Number

93004326