HUBBELL
PROG_P4435_20_PRODIMAGE
PROG_P4435_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_wisten pendant_IMG_2947_detailshot
+2
PROG_Stem_2qty6_1qty12_2qty15_and_Swivel_includes_Info-Graphic
Discontinued
Clearance

Wisten Collection Four-Light Antique Bronze Etched Glass Modern Chandelier Light

$138.00 USD
$448.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4435-20

Collection name:

Wisten

Four-light linear chandelier is characterized by its unique tulip-shaped glass shades and bold, sculptural design. Rectangular arms flow through the fixture and consist of strap accents. Etched white glass brings out the beauty for this Antique Bronze fixture while also providing ideal illumination. Wisten Collection can be used to update a single room or an entire home to create a designer coordinated look.

  • The four-light linear island light chandelier from the Wisten Collection is ideal for kitchen, pool tables, dining rooms, sunrooms and breakfast areas
  • Wisten's sleek styling is perfect for modern and transitional style settings
  • Rectangular arms with strap accents in antique bronze create a bold sculptural design complemented by white etched tulip-shaped elongated glass shades.
  • Includes two 6", one 12" and two 15" stems for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 35 in x 12.5 in x 29 in
  • Uses four candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4435-20

Category General

Chandeliers

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Linear Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Transitional
  • Modern

Type

Linear Chandelier

UPC

785247154715

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

35 in x 12.5 in x 29 in

Gross Weight with Packaging

7.7 lb

Height

29 in

Length

35 in

Length - Installed

79 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.7 lb

Width

12.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

20

Resources

Instruction Sheet Number

93013423