HUBBELL
PROG_P4439_09_PRODIMAGE
PROG_P4439_09_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Wisten 1_detailshot
+4
PROG_Sizing_guideline_graphic_Dining_Chandelier_info

Wisten Collection Nine-Light Brushed Nickel Etched Glass Modern Chandelier Light

$1,069.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4439-09

Collection name:

Wisten

Nine-light, two-tier chandelier is characterized by its unique tulip-shaped glass shades and bold, sculptural design. Rectangular arms flow through the fixture and consist of strap accents. Etched white glass brings out the beauty for this Brushed Nickel fixture while also providing ideal illumination. Wisten Collection can be used to update a single room or an entire home to create a designer coordinated look.

  • The nine-light two-tier chandelier from the Wisten Collection is ideal for entries, dining rooms, living rooms, and dens
  • Wisten's sleek styling is perfect for modern and transitional style settings
  • Rectangular arms with strap accents in brushed nickel create a bold sculptural design complemented by white etched tulip-shaped elongated glass shades.
  • Includes 120" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 27 in x 27 in x 33.375 in
  • Uses nine candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4439-09

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Transitional
  • Modern

Type

Chandelier

UPC

785247155705

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27 in x 27 in x 33.375 in

Gross Weight with Packaging

30.8 lb

Height

33.375 in

Length

27 in

Length - Installed

156 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

30.8 lb

Width

27 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

10

Resources

Instruction Sheet Number

93013424