text.skipToContent text.skipToNavigation

Zag Collection Five-Light Chandelier

by Progress Lighting 

Collection Name:  Zag

Catalog ID: P400149-078

Calming organic forms are the focal point in Zag's branching design . Inspired by European styling, the five-light Vintage Gold chandelier is ideal for Modern and Transitional interiors. The streamlined minimalist frame is the perfect showcase for globe or vintage style light bulbs.

  • Calming organic forms are the focal point in Zag's whimsical design
  • 5-light chandelier
  • Uses 5, 60-watt max. medium base bulbs including LED equivalent (sold separately)
  • Finished in Vintage Gold finish
  • Zag's natural flowing features are a perfect showcase for vintage lamps or globe style light bulbs
  • Measures 18" diameter x 21 5/8" H (without bulbs)
  • Overall length with stem is 78"
  • Convertible to semi-flush
  • Inspired by European styling, these chandelier options are ideal for Mid Century and Modern interiors
  • Dry location listed

$265.76 USD

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down No
Color Gold
Color Generic gold
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Vintage Gold
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Medium Base
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Ceiling Stem
Mounting for outlet box included plate
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style Mid-Century Modern
UPC 785247223800
Warranty Length 1-year limited warranty

Dimensions

Height 21.625 in
Length - Installed 78 in
Overall Length with Overall Ht. W/Stem
Weight 11.44 lb
Width 18 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Videos

Zag P400149-078

Installation/Instruction Manual (IOM)