text.skipToContent text.skipToNavigation

5-1/2" Square LED Surface Mount

by Progress Lighting 

Collection Name:  LED Surface Mount

Catalog ID: P8241-20/30K9-AC1-L06

The all-in-one LED Surface Mount uses an intuitive snap-in system that allows easy flush mount installation to a junction box. The P8241 delivers a solution for flush mount, for both residential and commercial markets. In addition, the P8241 is wet located and is a cost effective solution for fire rated application.

  • Antique Bronze finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap in installation for J-Box.

$57.31 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Glass Diffused
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247186334
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 0.9 lb
Height 1.5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.85 lb
Width 5.25 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 12 W
Lumens Per Watt 65
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads