HUBBELL
PROG_P800004_020-30_PRODIMAGE
PROG_P800004_020-30_PRODIMAGE
play
Edgelit
PROG_Edgelit Accessory12_detailshot
+1
PROG_Edgelit Accessory1_detailshot
Discontinued
Clearance

5" Edgelit LED Indoor-Outdoor Canless Recessed Downlight

$14.30 USD
$47.96 USD

Brand:

Progress Lighting

Catalog ID:

P800004-020-30

Collection name:

Edgelit Recessed

5" Slim, low profile recessed downlight combines innovative technology, aesthetics, functionality and affordability. No housing or J-Box required for installation and wet location listed provides the ultimate flexibility. The low profile downlight is ideal for many residential, multi-family, commercial and hospitality applications. Featuring a detachable driver box, which can be mounted remotely for shallow ceiling installations. Energy efficient design provides up to a 75 percent energy savings and up to 54,000 hours of LED life. Flicker free dimming down to 10percent with many Forward Phase Triac and Electronic Low Voltage ELV dimmers. Antique Bronze finish.

  • 5" LED Edgelit recessed
  • Antique Bronze finish
  • 8.3w LED, 3000K, 90CRI, 511 lumens (delivered).
  • Slim, low profile recessed downlight combines innovative technology, aesthetics, and functionality
  • No housing or J-Box required for installation
  • Featuring a detachable driver box, which can be mounted remotely for shallow ceiling installations
  • IC rated and Air-Tight
  • Flicker free dimming down to 10% with many Forward Phase (Triac) and Electronic Low Voltage (ELV) dimmers
  • Energy efficient design provides up to a 75% energy savings and up to 54,000 hours of LED life
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Aperture

2.75 in

Can be mounted up or down

No

Catalog Number

P800004-020-30

Category General

Recessed

Ceiling opening - Recessed

4.25 in

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 147 28.8
  • 0-40 240 46.9
  • 0-60 415 81.2
  • 0-90 511 100.0
  • 90-180 0 0.0
  • 0-180 511 100.0

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Recessed Trim

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

511 lm

LM-79 Lumens per Watt

62.3 Lum/Watt

Mount location

ceiling flush/recessed

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Recessed Depth

3 in

Room Type

  • Bathroom
  • Bedroom
  • Hall & Foyer
  • Living Room
  • Closets

Socket Base Type - Main

LED

Spacing

1.24

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Trim material

Aluminum

Trim Type

Shower

Type

5in Trim

UPC

785247219872

Warranty Length

5-year Limited Warranty

Dimensions

Diameter - Inside

4 in

Diameter - Outside

5 in

Dimensions

5 in x 5 in x 3 in

Height

3 in

Length

5 in

Weight

0.88 lb

Width

5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.07 A

Frequency Rating

60 Hz

Lamp Wattage

8.3 W

Lumens Per Watt

62.3 Lum/Watt

Power Factor

0.99

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

54000

Logistics

Carton Quantity

6

Pallet Quantity

504

Resources

Instruction Sheet Number

93090935