HUBBELL
Image of P2659-20 AirPro Collection LED Fan Light
Image of P2659-20 AirPro Collection LED Fan Light
PROG_P2659_20alt_PRODIMAGE

AirPro Collection LED Fan Light

$135.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2659-20

Collection name:

AirPro

LED universal-style ceiling fan light kit features a low-profile, etched white glass diffuser that's ideal for lighting in a bedroom. This fan light kit includes a threaded adapter for quick connection to most indoor ceiling fans that accept an accessory light.

  • LED universal-style ceiling fan light kit.
  • Etched white glass diffuser.
  • Ideal for bedroom lighting.
  • 1265 source lumens, 960 lumens delivered.
  • Meets California Title 24 - JA8 - 2016.
  • Universal mount for Progress and other fans (threaded adapter included)

Product details

General

Can be mounted up or down

No

Catalog Number

P2659-20

Category General

Light Kits

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dusk to Dawn

No

Fan - Dual mount

No

Fan - Fob finsh

Medium Oak

Fan - Pull Chain finish

Antique Brass

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Ceiling Fan Light Kit

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Transitional

Light Source

LED

LM-79 Lumens

960 lm

LM-79 Lumens per Watt

58 Lum/Watt

Mount location

universal -use with any indoor fan with 1/8" IPS light kit adapter

Mounting for outlet box included

No

Mounting Type

Universal on any Progress Lighting fan, or fan with a 1/8 IP light kit adaptor

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-30 °C

Style

Transitional

Sub Brand

Progress LED

Type

Bowl

UPC

785247200788

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

11.125 in x 11.125 in x 4 in

Height

4 in

Length

11.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.63 lb

Width

11.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

16.5 W

Lumens Per Watt

58

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93066544

Resources and downloads