text.skipToContent text.skipToNavigation

Bezel Collection 10" LED Flush Mount

By Progress Lighting 

Collection Name:  Bezel LED

Catalog ID: P350085-020-30

By Progress Lighting
$45.10 USD $69.70
Collection Name:  Bezel LED
Catalog ID:  P350085-020-30
Featuring a sleek and slim appearance, Bezel LED is an architectural series of flush mount options. Etched white glass is accented by a metal trim in a metallic finish. The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect. 10" LED Flush Mount. Antique Bronze finish.
  • Features a sleek and slim appearance inspired by architectural design
  • One light LED flush mount
  • Popular Antique Bronze finish
  • Etched white glass is accented by a metal trim in a metallic finish
  • Features 17-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect
  • 1276 lumens, 73 lumens per watt (source)
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.
Add to List