HUBBELL
PROG_P5050_0930K9_PRODIMAGE
PROG_P5050_0930K9_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_fresnel_IMG_0843_detailshot
+5
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Fresnel Lens LED Collection Brushed Nickel Clear Fresnel Glass Coastal Pendant Light

$246.51 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5050-0930K9

Collection name:

Fresnel Lens LED

The One-Light LED mini-pendant features industrial roots in both form and function. The Brush Nickel finish highlight the high-quality prismatic glass which adds to the historical aesthetic. Perfect above a kitchen island in pairs or threes, use for additional ambience or task lighting in a bathroom, bedroom or anywhere a pendant light can be placed.3000k, 90+ CRI 623 lumens.

  • Brushed Nickel finish.
  • Fresnel glass lens.
  • Antique inspired with industrial roots
  • Includes one 6", four 12" stems and 6 links of chain.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P5050-0930K9

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Clear Fresnel

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial

Light Source

LED

LM-79 Lumens

521 lm

LM-79 Lumens per Watt

66.8 Lum/Watt

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

Module

Spacing

1

Starting Temperature - Minimum

-30 °C

Style

Traditional/Classic

Sub Brand

Progress LED

Type

Mini-Pendant

UPC

785247186068

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.125 in x 6.125 in x 6.25 in

Gross Weight with Packaging

3.85 lb

Height

6.25 in

Length

6.125 in

Length - Installed

72.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

2.77 lb

Width

6.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

66.8 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

72

Resources

Instruction Sheet Number

93055762