text.skipToContent text.skipToNavigation

Hide-a-Lite III Collection 120V AC LED Undercabinet

by Progress Lighting 

Collection Name:  Hide-a-Lite III

Catalog ID: P7510-30

120V AC LED Undercabinet in White finish.

  • Painted White finish.
  • Die-cast aluminum enclosure.
  • Diffuse polycarbonate lens.
  • No driver or transformer is needed.
  • Powered directly by 120V AC from a single location using P8740 Direct Wire J-Box.
  • Each unit has 3 connection points - two sides and on back for versatility.
  • Linkable using Hide-A-Lite (HAL3) linking cables/accessories (P8735, P8733, P8737, P8738, P8743).
  • Easily mounts to undercabinet surface with (2) screws (provided).
  • Uses (13) long life AC LEDs.
  • 316 lumens (delivered).

$38.72 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color White
Color Generic white
Color Rendering Index (CRI) 84
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Controls - Applications
  • Zone Zone_Lumens %_Luminaire
  • 0-30 102 32.4
  • 0-40 167 52.8
  • 0-60 277 87.7
  • 0-90 316 100
  • 90-180 0 0.0
  • 0-180 316 100.0
Fan - Dual mount No
Finish Name White
Finish Type Painted
Glass Diffused
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Light Source LED
Mount location undercabinet
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 85 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Kitchen
  • Bathroom
Socket Base Type - Main LED
Spacing 1.26
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 785247176489
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 0.5 lb
Height 0.9375 in
Note Weight of fixture exceeds NEC limits No
Weight 0.5 lb
Width 3.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.035 A
Frequency Rating 50/60 Hz
Lamp Wattage 4 W
Lumens Per Watt 79 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 54000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type