PROG_P3683_2030K9_PRODIMAGE
PROG_P3683_2030K9_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
+3
PROG_inspire-antique-bronze_GeneralLit

Inspire Collection One-Light 13" LED Semi-Flush Mount

$127.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3683-2030K9

Collection name:

Inspire LED

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. The one-light Antique Bronze LED semi-flush mount Inspire features an etched glass diffuser with an off-white linen shade.

  • This semi-flush mount light fixture from the Inspire Collection is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Fits seamlessly within Modern, Traditional and Farmhouse interiors
  • Off-white linen shade adds extra texture that complements the simple design of the fixture.
  • Etched glass diffuser provides softened illumination
  • Meets California Title 24 - JA8 - 2016.
  • Dimmable to 10% with many ELV dimmers
  • 1,452 lumens 83 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
NEMA SSL 7a Phase Cut (forward phase) dimmers as well as many ELV (reverse phase)
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Semi-Flush
Glass
Off-white
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Farmhouse
  • Modern
  • Traditional
  • Transitional
Light Source
LED
LM-79 Lumens
938 lm
LM-79 Lumens per Watt
53.6 Lum/Watt
Mount location
Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
Module
Spacing
1.2
Starting Temperature - Minimum
-30 °C
Style
Transitional
Sub Brand
Progress LED
Type
Semi-Flush
UPC
785247209347
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
13 in x 13 in x 10.625 in
Height
10.625 in
Length
13 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.76 lb
Width
13 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
53.6 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93073543