HUBBELL
PROG_P7249_17430K9_PRODIMAGE
PROG_P7249_17430K9_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_Flush_Mount_COLLECTION_Urban_Bronze_GeneralLit
+3
PROG_LED_CRI_ColorTemp_Info-Graphic

One-Light 10-3/8" LED Flush Mount

$176.88 USD
OR

Brand:

Progress Lighting

Catalog ID:

P7249-17430K9

Collection name:

LED CTC COMM

One-Light Urban Bronze LED close-to-ceiling. Surface mount round with clean modern lines and white acrylic diffuser. DC LED light engine with 1027 delivered lumens at 3000K and 90+ CRI.

  • Urban Bronze finish.
  • Steel construction.
  • Dimmable to 10% brightness with many Forward and Reverse Phase dimmers.
  • 3000k color temperature.
  • TM-21 54,000 hour life.
  • Meets California Title 24 - JA8 - 2016.
  • 1,027 lumens (delivered).

Product details

General

Can be mounted up or down

No

Catalog Number

P7249-17430K9

Category General

Close-to-Ceiling

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Controls - Applications

  • 0-30 178 17.3
  • 0-40 296 28.9
  • 0-60 556 54.2
  • 0-90 836 81.4
  • 90-120 130 12.6
  • 90-130 156 15.2
  • 90-150 185 18
  • 90-180 191 18.6
  • 0-180 1027 100

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Urban Bronze

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

1027 lm

LM-79 Lumens per Watt

47.3 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

ceiling pan

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Hall & Foyer

Spacing

1

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247202713

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

10.375 in x 10.375 in x 3.5 in

Height

3.5 in

Length

10.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.8 lb

Width

10.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.181 A

Frequency Rating

60 Hz

Lamp Wattage

21.7 W

Lumens Per Watt

47.3 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

54000

Logistics

Carton Quantity

1

Pallet Quantity

108

Resources

Instruction Sheet Number

93073245