HUBBELL
PROG_P2304_3030K9_PRODIMAGE
PROG_P2304_3030K9_PRODIMAGE
Discontinued
Clearance

One-Light 11-3/8" Etched Ribbed Glass LED Flush Mount

$16.90 USD
$94.27 USD

Brand:

Progress Lighting

Catalog ID:

P2304-3030K9

Collection name:

LED Flush Mount

One-light 11-3/8" LED close to ceiling with etched ribbed glass bowl and replaceable LED module in a White finish.

  • White finish.
  • Etched ribbed glass bowl.
  • Replaceable LED module.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P2304-3030K9

Category General

Close-To-Ceiling

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Etched Ribbed

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

913 lm

LM-79 Lumens per Watt

55 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

Module

Spacing

1.3

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247184163

Warranty Length

5 year warranty

Dimensions

Dimensions

11.375 in x 11.375 in x 5.75 in

Gross Weight with Packaging

4 lb

Height

5.75 in

Length

11.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

3 lb

Width

11.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

55 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

76

Resources

Instruction Sheet Number

93048538

Resources and downloads