PROG_P730005_031-30_PRODIMAGE
PROG_P730005_031-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
+1
PROG_Flush_Mount_Options_Info-Graphic

One-Light 11" LED Drum Flush Mount

$81.51 USD
OR

Brand:

Progress Lighting

Catalog ID:

P730005-031-30

Collection name:

Drums And Clouds

LED flush mount with white acrylic diffuser mounts to baked enamel ceiling pan. Twist on installation with a single locking thumb screw. ETL approved for damp locations. Ceiling or wall mount. 1680 lumens, 80 lumens/watt (delivered), 3000K and 90CRI. ENERGY STAR and Title 24. Black finish.

  • White acrylic diffuser
  • Twist on installation.
  • Wall or ceiling mount
  • Black finish
  • 1680 lumens, 80/lumens per watt (delivered)
  • 3000K color temperature, 90+ CRI
  • Damp location listed
  • Dimmable to 10% with many Forward Phase (Triac) or Electronic Low Voltage (ELV) dimmers
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
1680 lm
LM-79 Lumens per Watt
80 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Bedroom
  • Garage
  • Closets
Socket Base Type - Main
LED
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247221394
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
11 in x 11 in x 4.125 in
Height
4.125 in
Length
11 in
Weight
2.4 lb
Width
11 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
21 W
Lumens Per Watt
80 Lum/Watt
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ETL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
36000

Logistics

Carton Quantity
1
Pallet Quantity
80

Resources

Instruction Sheet Number
93090362