text.skipToContent text.skipToNavigation

One-Light 12" LED Opal-Linen Flush Mount

by Progress Lighting 

Collection Name:  Opal-Linen LED

Catalog ID: P350081-020-30

One-light 12 inch LED flush mount features architectural details for a variety of home styles. A combination of glass textures work together to create an interesting effect for today’s interiors. Metallic finishes complement the opal/linen double glass. Antique Bronze finish.

  • Opal-Linen LED features architectural details for a variety of home styles
  • One light LED flush mount
  • A combination of glass textures work together to create an interesting effect for today's interiors
  • Popular Antique Bronze finish
  • Metallic finishes complement the opal/linen double glass
  • Features 17-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 1452 lumens, 83 lumens per watt (source)
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.

$90.62 USD

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Flush-Mount
Glass Etched Opal With Etched Linen Diffuser
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Coastal
  • Mid-Century Modern
  • Modern
Mount location Flush-Mount
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main Module
Spacing 1.2
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Mid-Century Modern
  • Coastal
Sub Brand Progress LED
UPC 785247220984
Warranty Length 5-year Limited Warranty

Dimensions

Height 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 4.66 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 58.8 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes