HUBBELL
PROG_P350054_009-30_PRODIMAGE
PROG_P350054_009-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P350054-009-30_ICON
+3
PROG_P350054_009-30alt_PRODIMAGE

One-Light 13-1/4" LED Flush Mount

$139.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350054-009-30

Collection name:

LED Flush Mount

One-light 12-3/4" LED Flush Mount series featuring an etched glass shade in a Brushed Nickel finish. Fixtures are dimmable to 10 percent with Triac or ELV dimmers.

  • Brushed Nickel finish.
  • 120V AC replaceable module.
  • Dimmable to 10% with Triac or ELV dimmers.
  • 3000K color temperature, 90+ CRI
  • TM-21 60,000 hour life.
  • Meets California Title 24 - JA8 - 2016.
  • 2015 lumens 80 lumens/watt (source).

Product details

General

Can be mounted up or down

No

Catalog Number

P350054-009-30

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

NEMA SSL 7a Phase Cut (forward phase) dimmers as well as many ELV (reverse phase)

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

1642 lm

LM-79 Lumens per Watt

67 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Spacing

1.29

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247209651

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

13.25 in x 13.25 in x 4.75 in

Height

4.75 in

Length

13.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

4 lb

Width

13.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.208 A

Frequency Rating

60 Hz

Lamp Wattage

25 W

Lumens Per Watt

67 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93048537