HUBBELL
PROG_P350006_009-30_PRODIMAGE
PROG_P350006_009-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
+3
PROG_Flush_Mount_Options_Info-Graphic

One-Light 13" LED Linen Glass Flush Mount

$113.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350006-009-30

Collection name:

LED Linen

One-light 13 inch LED Flush Mount in Brushed Nickel features a white linen glass bowl. Fixtures are dimmable to 10 percent with Triac, phase forward or ELV dimmers. 3000K and 90 CRI.

  • Brushed Nickel finish.
  • Dimmable to 10% with many Triac/Forward Phase dimmers
  • 1152 lumens 57 lumens/watt (delivered)
  • 3000k color temperature, 90+ CRI
  • TM-21 54,000 hour life.
  • Meets California Title 24 - JA8 - 2016.

Product details

General

Can be mounted up or down

No

Catalog Number

P350006-009-30

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched White Linen

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

1152 lm

LM-79 Lumens per Watt

57 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

25 °C

Operating Temperature Celcius Min

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Starting Temperature - Minimum

-25 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247209088

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 5.375 in

Height

5.375 in

Length

13 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.95 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

50/60 Hz

Lamp Wattage

21 W

Lumens Per Watt

57 Lum/Watt

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

54000

Logistics

Carton Quantity

1

Pallet Quantity

54

Resources

Instruction Sheet Number

93074298

Resources and downloads