HUBBELL
PROG_P350056_009-30_PRODIMAGE
PROG_P350056_009-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P350056_009-30alt_PRODIMAGE
+3
PROG_LED_CRI_ColorTemp_Info-Graphic

One-Light 16" LED Dome Flush Mount

$128.59 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350056-009-30

Collection name:

LED Dome

A 16" domed, linen finish glass diffuser is discreetly supported from Brushed Nickel metal fittings and encloses an energy-efficient light source. 1,200 lumens 90+ CRI, 3000K.

  • Brushed Nickel finish.
  • Design features a domed, linen finish glass diffuser.
  • Diffuser is discreetly supported from metal fittings encloses an energy-efficient light source.
  • 1250 delivered lumens 52 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.
  • This fixture is not dimmable.

Product details

General

Can be mounted up or down

No

Catalog Number

P350056-009-30

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 236 20.6
  • 0-40 389 34.0
  • 0-60 702 61.3
  • 0-90 977 85.4
  • 90-120 100 8.8
  • 90-130 125 10.9
  • 90-150 156 13.6
  • 90-180 167 14.6
  • 0-180 1144 100.0

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched White Linen

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Transitional

LM-79 Lumens

1144 lm

LM-79 Lumens per Watt

48.9 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

Module

Spacing

1.28

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247214297

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 4.5 in

Height

4.5 in

Length

16 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.7 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.198 A

Frequency Rating

60 Hz

Lamp Wattage

24 W

Lumens Per Watt

48.9 Lum/Watt

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93076253