HUBBELL
PROG_P7250_0930K9_PRODIMAGE
PROG_P7250_0930K9_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
+3
PROG_P7250-0930K9_ICON

One-Light 17-3/4" LED Flush Mount

$282.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P7250-0930K9

Collection name:

LED CTC COMM

One-Light Brushed Nickel LED close-to-ceiling. Surface mount round with clean modern lines and white acrylic diffuser. DC LED light engine with 1765 delivered lumens at 3000K and 90+ CRI.

  • Brushed Nickel finish.
  • Steel construction.
  • Dimmable to 10% brightness with many Forward and Reverse Phase dimmers.
  • 3000k color temperature.
  • TM-21 54,000 hour life.
  • Meets California Title 24 - JA8 - 2016.
  • 1,765 lumens (delivered).

Product details

General

Can be mounted up or down

No

Catalog Number

P7250-0930K9

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Controls - Applications

  • 0-30 389 22
  • 0-40 640 36.3
  • 0-60 1160 65.7
  • 0-90 1613 91.4
  • 90-120 114 6.5
  • 90-130 133 7.5
  • 90-150 150 8.5
  • 90-180 153 8.6
  • 0-180 1765 100

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

1765 lm

LM-79 Lumens per Watt

58.8 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

ceiling pan

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Spacing

1

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247202720

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

17.75 in x 17.75 in x 4.75 in

Height

4.75 in

Length

17.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.3 lb

Width

17.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.249 A

Frequency Rating

60 Hz

Lamp Wattage

30 W

Lumens Per Watt

58.8 Lum/Watt

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

54000

Logistics

Carton Quantity

1

Pallet Quantity

28

Resources

Instruction Sheet Number

93066292