HUBBELL
PROG_P730003_030-30_PRODIMAGE
PROG_P730003_030-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P730003-030-30_ICON
+5
PROG_LED_CRI_ColorTemp_Info-Graphic

One-Light 17" LED Drum Flush Mount

$178.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P730003-030-30

Collection name:

Drums And Clouds

LED flush mount with white acrylic diffuser mounts to baked enamel ceiling pan. Twist on installation with a single locking thumb screw. UL approved for damp locations. Ceiling or wall mount. 2520 lumens, 90 lumens/watt, 3000K and 90CRI. ENERGY STAR and Title 24.

  • White acrylic diffuser
  • Twist on installation.
  • Wall or ceiling mount
  • White finish
  • 3000 lumens, 93.8/lumens per watt (delivered)
  • 3000K color temperature, 90+ CRI
  • Damp location listed
  • Dimmable to 10% with many Forward Phase (Triac) or Electronic Low Voltage (ELV) dimmers
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down

No

Catalog Number

P730003-030-30

Category General

Close-to-Ceiling

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

Finish Name

White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

3000 lm

LM-79 Lumens per Watt

93.8 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Bedroom
  • Garage
  • Closets

Socket Base Type - Main

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247221363

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

16.9375 in x 16.9375 in x 4.125 in

Height

4.125 in

Length

16.9375 in

Weight

3.5 lb

Width

16.9375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

32 W

Lumens Per Watt

93.8 Lum/Watt

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

36000

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93090362