HUBBELL
PROG_P7251_0930K9_PRODIMAGE
PROG_P7251_0930K9_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P7251-0930K9_ICON
+3
PROG_LED_CRI_ColorTemp_Info-Graphic

One-Light 18" LED Oval Flush Mount

$422.29 USD
OR

Brand:

Progress Lighting

Catalog ID:

P7251-0930K9

Collection name:

LED CTC COMM

One-Light Brushed Nickel LED close-to-ceiling. Surface mount oval with clean modern lines and white acrylic diffuser. DC LED light engine with 2649 delivered lumens at 3000K and 90+ CRI.

  • Brushed Nickel finish.
  • Steel construction.
  • Dimmable to 10% brightness with many Forward and Reverse Phase dimmers.
  • 3000k color temperature.
  • TM-21 54,000 hour life.
  • Meets California Title 24 - JA8 - 2016.
  • 2,649 lumens (delivered).

Product details

General

Can be mounted up or down

No

Catalog Number

P7251-0930K9

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Controls - Applications

  • 0-30 611 23.1
  • 0-40 1006 38
  • 0-60 1814 68.5
  • 0-90 2486 93.8
  • 90-120 127 4.8
  • 90-130 146 5.5
  • 90-150 161 6.1
  • 90-180 164 6.2
  • 0-180 2649 100

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

2649 lm

LM-79 Lumens per Watt

67.9 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

ceiling pan

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Kitchen

Spacing

1

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247202744

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

32.5 in x 18 in x 4.75 in

Height

4.75 in

Length

32.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

11.5 lb

Width

18 in

Width Diameter Descriptor

W.

Electrical Ratings

Amperage Rating

0.327 A

Frequency Rating

50/60 Hz

Lamp Wattage

39 W

Lumens Per Watt

67.9 Lum/Watt

Voltage Rating

120-277 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

54000

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93066293