text.skipToContent text.skipToNavigation

Portal Collection One-Light 14" LED Flush Mount

By Progress Lighting 

Collection Name:  Portal LED

Catalog ID: P3659-2030K9

By Progress Lighting
$33.00 USD
Collection Name:  Portal LED
Catalog ID:  P3659-2030K9
One light 14 inch LED flush mount adorned with industrial-inspired accents and etched glass. Antique Bronze finish.
  • Industrial style inspired.
  • Etched glass.
  • Energy Star.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
Add to List

More Options

Where to Buy