HUBBELL
PROG_P5175_0930K9_PRODIMAGE
PROG_P5175_0930K9_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Pure Collection One-Light LED Pendant

$70.00 USD
$164.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5175-0930K9

Collection name:

Pure LED

One-light LED pendant features designer oriented details. Brushed Nickel finish with polished white interior. 3000K, 90+ CRI, 623 lumens (source).

  • Designer oriented details.
  • Sleek design.
  • Brushed Nickel finish with polished white interior.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P5175-0930K9

Category General

LED

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Satin Aluminum, painted white inside

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Transitional
  • Urban Industrial

Light Source

LED

LM-79 Lumens

323 lm

LM-79 Lumens per Watt

42.5 Lum/Watt

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

Module

Spacing

0.9

Starting Temperature - Minimum

-30 °C

Style

  • Coastal
  • Transitional
  • Urban Industrial

Sub Brand

Progress LED

Type

Mini-Pendant

UPC

785247194919

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.5 in x 6.5 in x 8.875 in

Gross Weight with Packaging

2 lb

Height

8.875 in

Length

6.5 in

Length - Installed

130 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

2.8 lb

Width

6.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

42.5 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

100

Resources

Instruction Sheet Number

93062617