HUBBELL
PROG_P2578_16330K_herochestnut_PRODIMAGE
PROG_P2578_16330K_herochestnut_PRODIMAGE
play
3D View
play
+18

Tempt Collection 52" Five Blade Ceiling Fan

$480.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2578-16330K

Collection name:

Tempt

This ceiling fan offers industrial inspiration in a sleek, modern design perfect for giving your favorite living space a little extra light and feeling of comfort. Five plywood blades rotate around the fan's center column. An LED light source covered in a prismatic glass shade is ready to offer generous illumination.

  • An LED light source covered in a prismatic glass shade is ready to offer generous illumination.
  • Five plywood blades rotate around the fan's center column.
  • This ceiling fan offers industrial inspiration in a sleek, modern design perfect for giving your favorite living space a little extra light and feeling of comfort.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for farmhouse or rustic settings.
  • Measures 52-inch width by 16-1/4-inch height.
  • Uses one LED module that is included (17w max).
  • 3-speed remote control with battery included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Battery Capacity

0.2 Ah

Battery Type

9V type pp3 Alkaline

Can be mounted up or down

No

Catalog Number

P2578-16330K

Category General

Fans

Color

Brass

Color Generic

Brass

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Chestnut
  • Dark Cherry

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

Clear Double Cut Prismatic

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Distribution

Wide Angle

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

40 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247240401

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 16.25 in

Fan - Recommended room size

400 ft²

Height

16.25 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

22.71 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

78

EPACTenergy consumption watts

62

JA8

2016

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93089911

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
PROG_P2578-16330Kchestnut_videolink
play
P2578-16330Kchestnut-G33054i
play
P2578-16330Kdark-cherry-MS93772
play
PROG_P2578-16330Kdark-cherry_video
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model